IESNA:LM-63-2002
[TEST]P954047
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-930-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21459
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2350.9 2567.7 2803.5 3053.9 3270.7 3452.4 3590 3670.6 3683.8 3644.2
3603.2 3600.3 3625.2 3679.4 3806.8 4124.7 4914.1 6099.1 7155.2 7966.6
8590.6 9179.4 9711.1 10210.6 10546 10062.6 8145.3 5697.8 3940.1 2649.7
1117.6 354.5 168.4 73.2 23.4 0 0
2350.9 2572.1 2821.1 3062.7 3281 3462.6 3609.1 3689.6 3701.4 3666.2
3620.8 3619.3 3638.4 3694 3824.4 4073.4 4753 5908.7 7086.3 7927.1
8575.9 9229.2 9728.7 10217.9 10579.7 10267.7 8492.5 6063.9 4129.1 2747.8
1189.4 385.2 196.3 86.4 30.8 0 0
2350.9 2569.1 2810.8 3043.7 3251.7 3424.5 3557.8 3641.3 3650.1 3619.3
3585.6 3579.8 3600.3 3655.9 3780.4 4013.3 4565.5 5607 6778.7 7689.8
8363.6 9072.5 9744.8 10361.4 10882.9 11032.3 9837.1 7654.6 5164.6 3354.2
1552.6 612.3 344.2 190.4 87.9 29.3 0
2350.9 2551.5 2775.6 2998.3 3185.8 3345.4 3472.9 3538.8 3560.7 3547.6
3522.7 3519.7 3537.3 3563.7 3636.9 3784.8 4036.8 4616.8 5607 6743.6
7754.2 8693.1 9651.1 10553.3 11416 12089.8 12545.3 12582 11793.9 9356.6
5258.4 1882.2 755.8 404.3 186 42.5 0
2350.9 2522.3 2720 2923.6 3100.8 3251.7 3371.8 3452.4 3489 3497.8
3496.3 3505.1 3530 3553.4 3600.3 3707.2 3894.7 4177.4 4706.2 5599.6
6767 8013.5 9267.3 10572.4 11648.9 12665.5 13662.9 14777.6 15646.2 15007.5
11873 6540 2573.5 1151.3 486.3 49.8 0
2350.9 2506.1 2680.4 2856.2 3017.3 3165.3 3285.4 3379.1 3430.4 3467
3493.4 3535.8 3600.3 3651.6 3699.9 3776.1 3938.6 4199.4 4597.8 5085.5
5804.7 6746.5 7818.7 8970 10157.8 11474.6 12945.2 14672.1 17050.8 18464.3
16892.6 12697.7 6906.2 2463.7 612.3 35.2 0
2350.9 2497.4 2668.7 2846 3002.7 3150.6 3278 3370.3 3426 3461.1
3497.8 3540.2 3601.8 3655.9 3713.1 3798 3956.2 4212.5 4613.9 5130.9
5820.8 6743.6 7790.9 8918.7 10130 11461.5 12964.3 14782 17047.9 18379.3
16662.7 12454.5 6872.5 2513.5 604.9 39.5 0
2350.9 2468.1 2608.7 2762.5 2910.4 3053.9 3182.8 3291.2 3368.9 3428.9
3491.9 3568.1 3651.6 3721.9 3790.7 3888.8 4047 4291.6 4654.9 5150
5779.8 6550.2 7474.5 8539.3 9743.3 11098.2 12577.6 14175.6 16138.3 17638.2
15587.6 9734.5 4416.1 1502.8 357.4 30.8 0
2350.9 2449 2554.5 2676 2807.9 2941.2 3073 3188.7 3294.2 3386.4
3483.1 3575.4 3663.3 3740.9 3828.8 3956.2 4139.3 4422 4846.8 5426.8
6194.3 7109.8 8171.7 9331.7 10512.3 11754.4 13030.2 14385 15732.6 16186.6
14382.1 9639.3 4146.6 1243.5 500.9 139.1 0
2350.9 2415.3 2491.5 2579.4 2689.2 2809.3 2926.5 3048.1 3159.4 3272.2
3386.4 3490.4 3578.3 3672.1 3771.7 3890.3 4074.9 4370.7 4827.7 5494.2
6361.3 7361.7 8432.4 9517.8 10598.7 11684.1 12801.7 13872.4 14360.1 13430
10575.3 5305.2 1432.5 543.4 295.9 82 0
2350.9 2380.2 2418.3 2479.8 2561.8 2651.1 2758.1 2862.1 2974.9 3080.3
3203.3 3322 3439.2 3562.2 3689.6 3842 4051.4 4376.6 4865.8 5596.7
6556.1 7694.2 8792.7 9738.9 10557.7 11332.6 11962.4 12111.8 11350.1 9273.2
5785.7 2115.1 424.8 130.4 45.4 16.1 0
2350.9 2362.6 2378.7 2425.6 2493 2567.7 2657 2749.3 2848.9 2955.8
3070.1 3187.2 3316.1 3448 3594.4 3770.2 4000.2 4338.5 4813.1 5463.4
6334.9 7345.6 8272.8 8849.9 9115 9163.3 8967 8346 7207.9 5526.4
3253.1 1107.3 251.9 71.8 20.5 8.8 0
2350.9 2339.2 2340.6 2365.5 2410.9 2466.6 2534 2605.7 2677.5 2744.9
2819.6 2888.4 2969 3046.6 3131.6 3234.1 3385 3622.3 3997.2 4543.6
5245.2 5957 6447.7 6516.5 6124 5394.6 4351.7 3055.4 1741.6 796.8
341.3 128.9 48.3 19 8.8 1.5 0
2350.9 2298.1 2267.4 2249.8 2235.2 2208.8 2163.4 2091.6 1996.4 1883.6
1754.7 1618.5 1482.3 1360.7 1267 1198.1 1148.3 1129.3 1227.4 1454.5
1706.4 1912.9 1901.2 1567.3 1098.5 732.4 506.8 353 235.8 146.5
92.3 58.6 29.3 11.7 2.9 0 0
2350.9 2260.1 2189.8 2101.9 1975.9 1819.2 1634.6 1428.1 1208.4 993.1
836.4 754.3 736.8 744.1 769 790.9 808.5 810 790.9 751.4
707.5 663.5 616.6 565.4 498 414.5 323.7 232.9 174.3 127.4
82 48.3 19 7.3 2.9 0 0
2350.9 2226.4 2100.4 1932 1700.5 1447.1 1182 947.7 812.9 767.5
744.1 723.6 707.5 691.3 682.6 676.7 669.4 653.3 618.1 566.8
515.6 464.3 414.5 357.4 300.3 250.5 213.8 181.6 143.5 98.1
49.8 24.9 11.7 4.4 0 0 0
2350.9 2192.7 2015.5 1745.9 1447.1 1143.9 905.2 814.4 788 766
744.1 722.1 700.1 678.2 645.9 609.3 566.8 517 462.9 410.1
360.3 316.4 281.2 253.4 227 202.1 175.8 139.1 95.2 64.4
42.5 23.4 10.3 4.4 0 0 0
2350.9 2172.2 1930.5 1615.6 1261.1 962.3 840.8 815.9 792.4 767.5
747 722.1 695.7 663.5 622.5 571.2 515.6 458.5 398.4 339.8
291.5 260.7 238.7 218.2 196.3 174.3 149.4 118.6 93.7 74.7
54.2 35.2 11.7 1.5 0 0 0
2350.9 2142.9 1848.5 1475 1108.8 892 843.7 820.2 796.8 771.9
749.9 726.5 698.7 660.6 609.3 555.1 489.2 423.3 351.5 300.3
266.6 246.1 230 212.4 193.3 169.9 140.6 115.7 96.7 76.2
55.7 35.2 10.3 0 0 0 0
2350.9 2140 1822.1 1420.8 1050.2 883.2 852.5 827.6 802.7 779.2
755.8 729.4 701.6 660.6 610.8 544.9 470.2 395.5 334 287.1
257.8 238.7 221.2 202.1 180.2 152.3 121.6 101.1 82 63
42.5 23.4 5.9 0 0 0 0
2350.9 2140 1803.1 1391.5 1025.3 883.2 858.3 833.4 805.6 779.2
755.8 730.9 703.1 666.4 619.6 555.1 476 396.9 329.6 279.8
250.5 232.9 215.3 194.8 169.9 134.8 104 86.4 70.3 52.7
33.7 13.2 1.5 0 0 0 0
2350.9 2147.3 1811.9 1395.9 1025.3 883.2 858.3 833.4 807.1 782.2
757.3 732.4 706 670.8 624 552.2 473.1 391.1 323.7 275.4
249 231.4 212.4 193.3 167 126 98.1 82 64.4 46.9
29.3 10.3 0 0 0 0 0
